For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
G IR HJ - Connection sockets
Bill of material
G IR 24 HJ
DES
Identifier
G IR 24 HJ
G1
Thread G1
G 1.1/2
G2
Thread G2
1.7/8-12 UN
L1
Length L1
65.5 mm
SW
Width across flats SW
55 mm
D1
Diameter D1
33.0 mm
I
Length I
27.5 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.